??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2103236-1
Bill of material
2103236-1
Part Number
2103236-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2103236-1
TE Internal Description
INNER HOUSING, CAP, HVA280-3PM
Connector Style
Housing for male terminals
Connector System
Wire-to-Board, Wire-to-Device
Sealable
Yes
Hybrid Connector
No
Primary Locking Feature
On the Terminal
Strain Relief
Yes
Number of Positions
3
Number of Rows
1
Nominal Voltage Architecture
12, 24, 42, 48, 80, 90, 125, 240, 500, 550, 600 V
Operating Voltage
600 VDC
Color
Orange
Connector Code
Neutral
Cable Exit Angle
180
Body Material
PA GF
Mating Tab Width
2.8 mm [ .11 in ]
Mounting Feature
Without
Terminal Position Assurance
No
Polarized
Yes
Centerline
5.2 mm [ .205 in ] Pitch
Width
43.95 mm [ 1.73 in ]
Height
9.5 mm [ .374 in ]
Length
19.3 mm [ .759 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Signal
Packaging Method
Package
Packaging Quantity
1
Connector Position Assurance Capable
Yes
Serviceable
No
Previews
3D
2D
Download CAD models