目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VP-DIN---DN50-SD47-130-0-EA-48-8690
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Diaphragm Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/membranventile/pneumatisch/2103-vp-din.prj},{NB=2103-VP-DIN---DN50-SD47-130-0-EA-48-8690},{PPATH=2103sblvpdin.prj},{BUNR=-},{DN=40},{NORM=DIN 11850},{DN1=50},{D=53.0x1.5},{LTA=SD47},{ANTG=130},{WW=0},{DWST=EA},{KV=44.0},{BPAB=-},{BPEA=10.0},{KH=1.000},{NR=48},{ANTYV=8690},{ANTYVB='8690','8691','8692','8693','8694'},{CNSMASSEXACT=6.632},{ATEX=nein},{DIST1=7.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 96
HELP_VARIABLE
Company
Buerkert
Description
2103-VP-DIN - Manually operated 2-way Diaphragm Valve with stainless steel body
Bill of material
2103-VP-DIN---DN50-SD47-130-0-EA-48-8690
Bürkert-ITEM-No.
-
-
Diaphragm size
40
40
Anschlussnorm
DIN 11850
nominal diameter port connection
50
50
Port Connection DxS
53.0x1.5
53.0x1.5
mm
Bürkert-Code port connection
SD47
SD47
Actuator size
130
130
Circuit function
0
0
Sealing material
EA
EA
Prepared for Controller of type...
8690
8691
8692
8693
8694
8690
8691
8692
8693
8694
Weight
6.632
6.632
kg
DIST1
7.000
7.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型