目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VG-DIN-C-DN25-TD44-070-0-8690
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Diaphragm Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/membranventile/pneumatisch/2103-vg-din-clamp.prj},{NB=2103-VG-DIN-C-DN25-TD44-070-0-8690},{PPATH=2103sblvgc.prj},{DN=25},{NORM=DIN 32676},{DN1=25},{D=50,5x29,0x1,5},{LTA=TD44},{ANTG=070},{WW=0},{DWST=EA},{KV=14.0},{BPAB=0.0},{BPEA=0.0},{KH=1.000},{NR=12},{ANTYV=8690},{ANTYVB='8690','8691','8692','8693','8694'},{DIST1=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Buerkert
Description
2103-VG-DIN-Clamp - 2/2-way diaphragm valve ELEMENT, cast body, clamp connection, DN 15-50, DIN
Bill of material
2103-VG-DIN-C-DN25-TD44-070-0-8690
Diaphragm size
25
25
Port standard
DIN 32676
nominal diameter port connection
25
25
Port Connection CxDxS
50,5x29,0x1,5
50,5x29,0x1,5
mm
Bürkert-Code port connection
TD44
TD44
Actuator size
070
070
Circuit function
0
0
Prepared for Controller of type...
8690
8691
8692
8693
8694
8690
8691
8692
8693
8694
DIST1
5.000
5.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型