目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VG-DIN-DN20-SD43-070-A/B--
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Diaphragm Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/membranventile/pneumatisch/2103-vg-din.prj},{NB=2103-VG-DIN-DN20-SD43-070-A/B--},{PPATH=2103sblvg.prj},{DN=20},{NORM=DIN 11850},{DN1=20},{D=23.0x1.5},{LTA=SD43},{ANTG=070},{WW=A/B},{DWST=EA},{KV=10.0},{BPAB=0.0},{BPEA=0.0},{KH=1.000},{NR=19},{ANTYV=-},{ANTYVB='-'},{DIST1=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 39
HELP_VARIABLE
Company
Buerkert
Description
2103-VG-DIN - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-65, DIN
Bill of material
2103-VG-DIN-DN20-SD43-070-A/B--
Diaphragm size
20
20
Port standard
DIN 11850
nominal diameter port connection
20
20
Port Connection DxS
23.0x1.5
23.0x1.5
mm
Bürkert-Code port connection
SD43
SD43
Actuator size
070
070
Circuit function
A/B
A/B
Prepared for Controller of type...
-
-
DIST1
5.000
5.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型