??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
2102B - Un-finished
Bill of material
2102B10
Type
2102B
Number of teeth
Pitch dia
mm
Outer dia
mm
Teeth bottom dia
mm
Caliper dia
mm
Width of teeth
17.6 mm
Hardeningtempering
None
Comments for hardeningtempering
Shape of sproket
W : Welding type
Bore diameter
35 mm
Surface treatment
Caution
The tooth profile in the CAD models differ from the actual shape.
Previews
3D
Dimension
2D
Download CAD models