??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
21023020 - Stainless(+-) Pan head Tapping Screw(2guide with guide, BRP, G=30)
Bill of material
21-02-3020-0040-0550
Size
Length
Order number
Pitch
mm
Type of + Hole
2
Outside Diameter
mm
tolerance-dk
Width
mm
tolerance-k
+-0.15 mm
Length
30 mm
Previews
3D
Dimension
2D
Download CAD models