??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
21022520 - Stainless(+-) Pan head Tapping Screw(2guide with guide, BRP, G=25)
Bill of material
21-02-2520-0040-0550
Size
4
Length
55
Order number
21-02-2520-0040-0550
Order number
3-2-D20-040055
Pitch
1.41 mm
Type of + Hole
2
Outside Diameter
7 mm
tolerance-dk
-0.5
Width
2.6 mm
tolerance-k
+-0.15 mm
Length
25 mm
Previews
3D
Dimension
2D
Download CAD models