??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
21022030 - Stainless(+) Pan head Tapping Screw(2guide with guide, BRP, G=20)
Bill of material
21-02-2030-0050-0450
Size
5
Length
45
Order number
21-02-2030-0050-0450
Order number
3-2-C30-050045
Pitch
1.59 mm
Type of + Hole
2
Outside Diameter
9 mm
tolerance-dk
-0.6
Width
3.3 mm
tolerance-k
+-0.15 mm
Length
20 mm
Previews
3D
Dimension
2D
Download CAD models