??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
21021500 - Stainless(+) Pan head Tapping Screw(2guide, BRP G=15)
Bill of material
21-02-1500-0040-0300
Size
4
Length
Order number
Pitch
1.41 mm
Type of + Hole
2
Outside Diameter
7 mm
tolerance-dk
-0.5
Width
2.6 mm
tolerance-k
+-0.15 mm
Length
15 mm
Previews
3D
Dimension
2D
Download CAD models