??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
21020108 - Stainless(+) Small Truss Tapping Screw(2-B-0)
Bill of material
21-02-0108-0040-0100
Size
4
Length
Order number
Pitch
1.41 mm
Type of + Hole
2
Outside Diameter
8 mm
tolerance-dk
-0.5
Width
2.5 mm
tolerance-k
+-0.15 mm
Previews
3D
Dimension
2D
Download CAD models