??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
21020106 - Stainless(+) Small Counter sunk Tapping Screw(2, B-0)
Bill of material
21-02-0106-0040-0100
Size
4
Length
Order number
Pitch
1.41 mm
Type of + Hole
2
Outside Diameter
6 mm
tolerance-dk
-0.5
Width
2.3 mm
tolerance-k
-0.3 mm
Previews
3D
Dimension
2D
Download CAD models