??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
21000102 - Steel(+) Round countersunk Tapping Screw(2-B-0)
Bill of material
21-00-0102-0030-0160
Size
3
Length
16
Order number
21-00-0102-0030-0160
Pitch
1.06 mm
Type of + Hole
2
Outside Diameter
6 mm
tolerance-dk
-0.5
Width
2.45 mm
tolerance-k
-0.3 mm
Previews
3D
Dimension
2D
Download CAD models