??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Access Casters
Description
21 - Business Machine/Low Profile Casters (to 1200 lb/ea)
Bill of material
21NG03201S
Part Number
21NG03201S
Series
21 Series Business Machine
Fastening Type
Fastening Size
4.13'' x 3.13''
Wheel Type
Wheel Diameter
3 Inch
Tread Width
1.81 Inch
Wheel Face
Slight crown
Finish
Black
Temperature Range
-40° to +250°F
Hardness
85 Shore D ±5
Bearing Type
Roller
Capacity
1200 lbs.
Finish
Brake Type
Mount Height
4.16 Inch
Swivel Lead
0.81 Inch
Swivel Radius
2.40 Inch
Approx. Wt.
3 lbs.
Previews
3D
尺寸
2D
下載CAD模型