??
Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
Jacob
Description
21.7xx PAzzzz - Angle-Cable gland metric
Bill of material
21.720PA7035
Part No.
Connecting thread A
mm
Clamping area
mm
Thread length
mm
Key-width
mm
Height
mm
Unit weight
g
Material Body
PA6 GF25
Colour
RAL 7035 light gray
Pressure screw
PA6 GF30
Dichtelemente
SBR/NBR
Washers
Galvanized steel
Packaging Unit
PCS
Protection grade
IP55
Temperature range
-20 °C
Temperature range
100 °C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
Previews
3D
Dimensão
2D
Baixar modelos em CAD