??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
20imx7_12_12_8g - Bel Power Solutions
Bill of material
20IMX7-12-12-8G
Part Number
20IMX7-12-12-8G
Description
Rugged BMP Melcher™ DC-DC Converter, Power 6W, Output 12/12VDC, 0.25/0.25A, Input 8.4-36VDC, RoHS Compliant
Power
6 W
Voltage Input
8.4.1936 VDC
Output Voltage
12.pro VDC
Output Current
0.25/0.25 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models