??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
20imx35d05d12_8g - Bel Power Solutions
Bill of material
20IMX35D05D12-8G
Part Number
20IMX35D05D12-8G
Description
Rugged BMP Melcher™ DC-DC Converter, Power 29.1W, Output 5/12/12/5VDC, 1.35/0.65/0.65/1.35A, Input 9-36VDC, RoHS Compliant
Power
29,1 W
Voltage Input
ruj.36 VDC
Output Voltage
5/12/12/5 VDC
Output Current
1.35/0.65/0.65/1.35 A
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models