You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
524011-000
TE Connectivity
Connectors
Connector Backshells & Adapters_new
Unscreened
Powered by
CAD模型選擇
{teconnectivity/connectors/connector_backshellsadapters_new/unscreened/524011_000.prj},{NB=524011-000},{PN=524011-000},{SHA256=uQa+3wxQEFW5z3tFRmLFq1mrmrF8HITgiO+d871MCNQ=},{INAME=5240112d000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-524011-000.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=524011-000},{TEINTERNALDESCRIPTION=209M318-19B},{ALIAS=4-1194116-9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
209M318-19B
Bill of material
524011-000
Part Number
524011-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
524011-000
TE Internal Description
209M318-19B
Alias #
4-1194116-9
Adapter Angle
Straight
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Backshell Material
Aluminum Alloy
Adapter Plating Material
Cadmium
Adapter Underplating Material
Electroless Nickel
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Comment
For Specific shell size information, refer to Harnware™ or Catalog.
プレビュー
3D
2D
ダウンロード(CADデータ)
CADデータ生成