??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2098922-1
Bill of material
2098922-1
Part Number
2098922-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2098922-1
TE Internal Description
SDM,54P PLUG ASY,RHL,KEY A
Connector Style
Housing for female terminals
Connector System
Wire-to-Board, Wire-to-Device
Sealable
Yes
Hybrid Connector
No
Primary Locking Feature
Integrated in Housing
Strain Relief
Add By Accessory
Row-to-Row Spacing
6 mm [ .236 in ]
Number of Positions
54
Number of Rows
3
Color
Yellow
Cable Exit Angle
90
Body Material
PA GF
Mating Tab Width
.64 mm [ .025 in ]
Mounting Feature
Without
Terminal Position Assurance
Yes
Polarized
Yes
Centerline
2.54 mm [ .1 in ] Pitch
Width
61.19 mm [ 2.41 in ]
Height
39.45 mm [ 1.55 in ]
Length
67 mm [ 2.63 in ]
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Circuit Application
Signal
AgencyStandard
GMW3191
Packaging Method
Package
Packaging Quantity
24
Connector Position Assurance Capable
Yes
Serviceable
Yes
Anteprime
3D
2D
Download modelli CAD