您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
2098269-2
TE Connectivity
Connectors
Automotive Connectors Car Truck Bus & Off Road_new
Automotive, Truck, Bus, & Off-Road Housings
Powered by
CAD模型選擇
{teconnectivity/connectors/automotive_connectors_car_truck_bus_and_off_road_new/automotive_truck_bus_and_off_road_housings/2098269_2.prj},{NB=2098269-2},{PN=2098269-2},{NUMBEROFPOSITIONS=10},{NUMBEROFROWS=2},{CABLEEXITANGLE=180},{PACKAGINGQUANTITY=1},{SHA256=zRg100tzJPIWD2PqN0nsxOw807lYGxgpE9BPdaPy/Y8=},{INAME=20982692d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-2098269-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2098269-2
Bill of material
2098269-2
Part Number
2098269-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2098269-2
TE Internal Description
10P Plug Assembly (2x5), Generation Y, B
Connector Style
Housing for female terminals
Connector System
Wire-to-Board, Wire-to-Device, Wire-to-Wire
Sealable
Yes
Hybrid Connector
No
Primary Locking Feature
Integrated in Housing
Strain Relief
No
Row-to-Row Spacing
2.54 mm [ .1 in ]
Number of Positions
10
Number of Rows
2
Color
Black
Cable Exit Angle
180
Body Material
PBT GF
Mating Tab Width
.64 mm [ .025 in ]
Mounting Feature
Without
Terminal Position Assurance
Yes
Polarized
Yes
Centerline
2.54 mm [ .1 in ]
Pitch
Width
26 mm [ 1.024 in ]
Height
31 mm [ 1.22 in ]
Length
25.3 mm [ .996 in ]
Operating Temperature Range
-40 - 125, -40 - 125
C
Operating Temperature Range
-40 - 257, -40 - 257
F
Circuit Application
Signal
Packaging Method
Package
Packaging Quantity
1
Connector Position Assurance Capable
No
Serviceable
Yes
Previews
3D
2D
下載CAD模型
生成CAD模型