??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WAGO
Description
2092-3522/020-000 TO 2092-3525/020-000 - Male connector with snap-in mounting feet Pin spacing 7.5 mm / 0.295 in
Bill of material
2092-3523/020-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
7.50 mm
No. of poles
Height
18.20 mm
Width
mm
Depth
30.00 mm
Color
lichtgrau
Comment
L = (No. of poles - 1) x Pin Spacing) + 7.2 mm
Weight
g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Download CAD models