??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WAGO
Description
2092-3302 TO 2092-3305 - Female header with straight solder pins Pin spacing 7.5 mm / 0.295 in
Bill of material
2092-3303
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
7.50 mm
No. of poles
Height
15.40 mm
Width
mm
Depth
12.50 mm
Color
lichtgrau
Comment
L = (No. of poles - 1) x Pin Spacing + 5 mm
Dimensions
1.5 +0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models