??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WAGO
Description
2092-1702/200-000 tos 2092-1712/200-000 - THR male header, 1.4 mm Ø solder pin, straight, Pin spacing 5 mm
Bill of material
2092-1706/200-000
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
Pin Spacing
5.00 mm
No. of poles
Height
13.40 mm
Width
mm
Depth
2.80 mm
Color
black
Weight
g
Comment
L = (No. of Pole - 1) x Pin Spacing + 3.9 mm
Dimensions
1.6 (+0.1) mm
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models