??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
WAGO
Description
2092-1522/002-000 TO 2092-1526/002-000 - Male connector Pin spacing 5 mm / 0.197 in
Bill of material
2092-1523/002-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
5.00 mm
No. of poles
Height
18.20 mm
Width
mm
Depth
30.00 mm
Color
lichtgrau
Comment
L = (No. of poles x Pin Spacing) + 2.2 mm
Weight
g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Download CAD models