??
Catalog navigation
CAD模型选择
可提供的产品: 10
HELP_VARIABLE
Company
WAGO
Description
2092-1422/200-000 TO 2092-1432/200-000 - THR-Plug with right angled solder pin pin spacing 5 mm / 0.197 in
Bill of material
2092-1426/200-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
5.00 mm
No. of poles
Height
14.40 mm
Width
mm
Depth
19.50 mm
Color
lichtgrau
Comment
L = (No. of poles x Pin Spacing) + 2.2 mm
Dimensions
1.6 +0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
预览
3D
2D
下载CAD模型