??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WAGO
Description
2092-1402 TO 2092-1412 - Plug with straight solder pin pin spacing 5 mm / 0.197 in
Bill of material
2092-1406
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
5.00 mm
No. of poles
Height
19.50 mm
Width
mm
Depth
14.40 mm
Color
lichtgrau
Comment
L = No. of poles x Pin Spacing + 2.2 mm
Dimensions
1.6 +0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models