??
Catalog navigation
CAD模型选择
可提供的产品: 10
HELP_VARIABLE
Company
WAGO
Description
2092-1352 to 2092-1362 - Female connector eCOM with right angled solder pin with gripping plate pin spacing 5 mm / 0.197 in
Bill of material
2092-1356
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 2.5 mm²
Cross section
24 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
5.00 mm
No. of poles
Height
13.40 mm
Width
mm
Depth
mm
Number of connection points
Number of potentials
Color
light gray
Comment
L = (No. of poles - 1) x Pin Spacing + 5 mm
Dimensions
1.6 +0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
预览
3D
2D
下载CAD模型