??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
209142
Bill of material
2091420180
Part Number
2091420180
Description
698MHz-4000MHz Flexible Antenna, 180.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors
Cable Length
180.00 mm
Component Type
Flexible Antenna with Cable
Mounting Style
Adhesive
Protocol
Cellular
Previews
3D
2D
Download CAD models