??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2091-1600 - Gripping plate 2-pole for pin spacing 3.5 mm
Bill of material
2091-1600
Item-No.
2091-1600
Description
Gripping plate 2-pole
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
16.75 mm
Width
6.00 mm
Depth
0.80 mm
Color
light gray
Weight
0.080 g
eCl@ss 7.1
27-14-92-14
eCl@ss 8.1
27-14-92-14
Previews
3D
2D
Download CAD models