??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WAGO
Description
2091-1402/205-000 TO 2091-1405/205-000 - THR-Plug with straight solder pin and fixing flange pin spacing 3.5 mm / 0.138 in
Bill of material
2091-1405/205-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
160 V
Rated impulse voltage
3 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.50 mm
No. of poles
Height
17.50 mm
Width
mm
Depth
12.40 mm
Color
light gray
Comment
L = (No. of Poles x Pin Spacing) + 2 mm | L1 = (No. of Poles x Pin Spacing) + 7.8 mm | L2 = (No. of Poles x Pin Spacing) + 6.8 mm
Dimensions
1.2 +0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models