??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WAGO
Description
2091-1152 TO 2091-1162 - Female connector eCOM with straight solder pin with gripping plate pin spacing 3.5 mm / 0.138 in
Bill of material
2091-1155
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 1.5 mm²
Cross section
24 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.50 mm
No. of poles
Height
14.00 mm
Width
mm
Depth
11.40 mm
Number of connection points
Number of potentials
Color
light gray
Comment
L = (No. of poles - 1) x Pin spacing + 3.5 mm
Dimensions
1.2 + 0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models