??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
209-1115 - Mounting foot, for DIN-15 rail, can be snapped on terminal blocks with snap-in mounting foot, 6.5 mm wide
Bill of material
209-1115
Item-No.
209-1115
Description
Mounting foot, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
35.10 mm
Width
6.40 mm
Depth
10.20 mm
Color
gray
Weight
0.800 g
eCl@ss 7.1
eCl@ss 8.1
Previews
3D
2D
Download CAD models