??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
208697-4
Bill of material
208697-4
Part Number
208697-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
208697-4
TE Internal Description
CONV OUTLET ASSEMBLY (ALMOND)
Connector & Contact Terminates To
Wire & Cable
Cover Material
Nylon
Cover Color
Black
Contact Current Rating Max
10 A
Contact Base Material
Brass
Contact Plating Material
Tin
Termination Method to Wire & Cable
FASTON Tab
Connector Mounting Type
Panel
Housing Color
Almond
Housing Material
Nylon
Wire Size
18 AWG
Product Height
26.9 mm [ 1.06 in ]
Product Width
26.9 mm [ 1.06 in ]
Product Depth
30.3 mm [ 1.19 in ]
Comment
Unassembled receptacle kit with cover.
Previews
3D
2D
Download CAD models