??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WAGO
Description
2086-1222 to 2086-1232 - THR PCB terminal block, push-button, 1.5 mm², Pin spacing 3.5 mm, Push-in CAGE CLAMP®
Bill of material
2086-1226
Item-No.
Description
THR PCB terminal block, 1.5 mm², 17.5 A, black
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 1.5 mm²
Cross section
24 - 16 AWG
Strip length
8 - 9 mm
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Current intensity
17.5 A
Pin Spacing
3.50 mm
No. of poles
Height
7.80 mm
Width
mm
Depth
13.60 mm
Number of connection points
Number of potentials
Color
black
Weight
g
Comment
L = (No. of Pole - 1) x Pin Spacing + 4.2 mm
Dimensions
1 (+0.1) mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models