??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
2085410000 - SAKEW 35/2
Bill of material
Weidmueller 2085410000
Preview
Product number of the Manufacturer
2085410000
Manufacturer Type Description
SAKEW 35/2
Short Description
End bracket, PA 66/6, grey, Rail: TS 35, when screwed in
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4050118459517
Manufacturer Name
Weidmueller Group
color
gray
Type of locking
screwable
Combustibility class
V0
Assembly type
Top-hat rail TH35
Mass
0.017 kg
depth
49 mm
height
56 mm
width
10 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
CAD modeli indir