??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2081553-1
Bill of material
2081553-1
Part Number
2081553-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2081553-1
TE Internal Description
ADAPTOR 4.1-9.5 PLUG TO N JACK
Side A Interface
N
Side A Gender
Jack
Side B Gender
Plug
Sealable
No
Number of Positions
1
Impedance
50 Ohm
Body Style
Straight
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Previews
3D
2D
Сваляне на CAD модели