카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2072.45.55.12
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Accessories
Screw clamps
Powered by
CAD모델 선택
{fibro/normalien/d/d09/d09_11/2072_45_55.prj},{NB=2072.45.55.12},{BC=2072.45.55.12},{DOC=2072_45.pdf},{ASF=12},{L=25.000},{B=11.500},{H=5.700},{L1=21.000},{S=3.000},{L2=15.000},{D=6.200},{E1=6.300},{R1=2.000},{R2=5.000},{E2=1.200},{E=6.900},{GEW=0.015},{VWCODE=39D 861/12}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
FIBRO
Description
2072.45.55. - Haltestueck ohne Schraube nach VW
Bill of material
2072.45.55.12
Order No.
2072.45.55.12
2072.45.55.12
Catalog page
2072_45.pdf
Execution
12
12
L
25.000
25.000
mm
B
11.500
11.500
mm
H
5.700
5.700
mm
L1
21.000
21.000
mm
S
3.000
3.000
mm
L2
15.000
15.000
mm
D
6.200
6.200
mm
E1
6.300
6.300
mm
R1
2.000
2.000
mm
R2
5.000
5.000
mm
E2
1.200
1.200
mm
E
6.900
6.900
mm
Weight
0.015
0.015
kg
VWCODE
39D 861/12
39D 861/12
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성