??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
2070-522/998-406 - Through-Board SMD-Terminal Block 2-pole with cover plate and marking
Bill of material
2070-522/998-406
Item-No.
2070-522/998-406
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 0.75 mm²
Cross section
24 - 18 AWG
Strip length
8.5 - 10 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
9 A
Pin Spacing
6.50 mm
No. of poles
2
Height
7.45 mm
Width
11.80 mm
Depth
22.20 mm
Color
white
Weight
1.278 g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Предварительные просмотры
3D
2D
Загрузка CAD-моделей