??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
207-4301 - Junction box, for multicore cables, Branch, 221 Series, max. 4 mm² connectors, without splicing connectors
Bill of material
207-4301
Item-No.
207-4301
Description
Junction box, white
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
46.00 mm
Width
225.00 mm
Depth
145.00 mm
Color
white
Weight
422.700 g
eCl@ss 7.1
27-40-01-11
eCl@ss 8.1
27-40-01-11
Previews
3D
2D
Download CAD models