??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Molex
Description
206640
Bill of material
2066400001
Part Number
2066400001
Description
GNSS Active Patch Antenna with Low-Noise Amplifier (LNA), 60.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors
Cable Length
60.00 mm
Component Type
Patch Antenna with Cable
Mounting Style
Adhesive
Protocol
BeiDou, GLONASS, GPS, Galileo
Предварительные просмотры
3D
2D
Загрузка CAD-моделей