??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2065120000 - ALO 6 BL
Bill of material
Weidmueller 2065120000
Preview
Product number of the Manufacturer
2065120000
Manufacturer Type Description
ALO 6 BL
Short Description
Supply terminal, PUSH IN, 6 mm², 800 V, 41 A, Number of potentials per tier: 1, TS 35, blue, Colour of operational elements: orange
Long Description
Power-feed terminal for potential distribution with uniform cross-connection channels.
GTIN
4050118414530
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
max. connectable conductor cross-section multiple wire
10 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
41 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
41 A
Power loss, static, current-independent [Pls]
1.310 W
color
blue
Connection type
Push-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
800 V
Mass
0.020 kg
depth
45.15 mm
height
77.022 mm
width
9 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models