??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2062.44.012. - Guide bush for ball bearing, for highest stroking speed
Bill of material
2062.44.012.016.032
Order No
Catalog page
2062_44_pdf
Pillar diameter
12.000 mm
Inside diameter
mm
External diameter
20.000 mm
Length
32.000 mm
Ball diameter
mm
Weight
kg
Customs tariff number
84879090
Previews
3D
Dimension
2D
Download CAD models