??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
205628-3
Bill of material
205628-3
Part Number
205628-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
205628-3
TE Internal Description
AUTOWIRE KIT,15 POS,25 X 25
Product Type
Connector Assembly
Connector & Housing Type
Plug
Connector System
Cable-to-Cable, Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
15
Number of Rows
5
Contact Retention Within Housing
With
Contact Type
Pin, Tab
Termination Method to Wire & Cable
Wire Wrap
Wire Type
Stranded
Panel Mount Feature Type
Screw Mount
Panel Mount Feature
With
Contact Retention Type Within Housing
Locking Spring
Mating Alignment
Without
Connector Mounting Type
Panel
Strain Relief
Without
Mating Retention
Without
Centerline
5.08 mm [ .2 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Phenolic - GF
Wire Size
24 AWG
Wire Size
.2 mm2
Width
14.5 mm [ .57 in ]
Length
41.4 mm [ 1.63 in ]
Height
23.24 mm [ .915 in ]
Operating Temperature Range
-55 - 150 C [ -67 - 302 F ]
Circuit Application
Signal
Packaging Method
Box & Tray, Tray
Packaging Quantity
42
For Use With
Receptacle Block Assembly 205608
Previews
3D
2D
Download CAD models