??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
2052350000 - AEP 2C 1.5 OR
Bill of material
Weidmueller 2052350000
Preview
Product number of the Manufacturer
2052350000
Manufacturer Type Description
AEP 2C 1.5 OR
Short Description
End plate (terminals) 52.76 mm x 2.1 mm, orange
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118411980
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
orange
Combustibility class
V0
Latchable present
Yes
min. thickness
2.100 mm
Mass
0.002 kg
height
52.755 mm
customs tariff number (TARIC)
85389099
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)