??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2052-327 - 2-conductor miniature through terminal block, with operating slots, 2.5 mm², Center terminal block without snap-in mounting foot, without mounting flange, side and center marking, with test port, Push-in CAGE CLAMP®
Bill of material
2052-327
Item-No.
2052-327
Description
2-conductor miniature through terminal block, 2.5 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.5 - 4 mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Height
29.95 mm
Width
5.20 mm
Depth
35.50 mm
Number of connection points
2
Number of potentials
1
Color
green-yellow
Weight
4.166 g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Previews
3D
2D
Download CAD models