??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2051880000 - AEP 3C 4 BL
Bill of material
Weidmueller 2051880000
Preview
Product number of the Manufacturer
2051880000
Manufacturer Type Description
AEP 3C 4 BL
Short Description
End plate (terminals) 71.9 mm x 2.1 mm, blue
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118411836
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
blue
Combustibility class
V0
Latchable present
Yes
min. thickness
2.100 mm
Mass
0.003 kg
height
71.903 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models