??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
2051720000 - AEP 3C 4
Bill of material
Weidmueller 2051720000
Preview
Product number of the Manufacturer
2051720000
Manufacturer Type Description
AEP 3C 4
Short Description
End plate (terminals) 71.9 mm x 2.1 mm, dark beige
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118411829
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
beige
Combustibility class
V0
Latchable present
Yes
min. thickness
2.100 mm
Mass
0.003 kg
height
71.903 mm
customs tariff number (TARIC)
85389099
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)