??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
2050 - Surface box "telescopic" of ductile iron (Valves und Combi-T)
Bill of material
5007814
Item Number
5007814
LOD Level
Height
200 mm
Ø Top
160 mm
Ø Bottom
250 mm
Weight
12.2 kg
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models