??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2047260000 - SAKQ 50/4
Bill of material
Weidmueller 2047260000
Preview
Product number of the Manufacturer
2047260000
Manufacturer Type Description
SAKQ 50/4
Short Description
Cross-connector (terminal) Number of poles: 4, Pitch in mm: 18.50, 150 A
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118451368
Manufacturer Name
Weidmueller Group
Grid dimensions
18.500 mm
rated current
150 A
Number of bridged terminals
4
Design
Cross connector
Mass
0.047 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models