您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 2044850000
Weidmüller
Electric engineering, automation, process control engineering
Signal processing
Measuring transducer
Current value transformer
Powered by
CAD模型選擇
{weidmueller_qs/27/21/01/23/2044850000.prj},{NB=2044850000},{MANUID=2044850000},{AAB603=0},{BAA303=3},{BAA733=10},{BAC229=10},{AAF040=0.141},{AAD931=85363010},{AAO676=2044850000},{AAO663=4050118409680},{PREVIEW=../../../../_pool_/9d/16/20448500009999.png},{MANUTYPEDESC=ACT20P-CML-10-AO-RC-S},{DESCSHORT=Current-measuring transducer, Analogue output, Relay output, Terminal connection, Input: 0…1/5/10 A, Output: 0(4)-20 mA, Relay},{DESCLONG=Current transformer for converting currents into standard analogue measured values},{GTIN=4050118409680},{MANUNAME=Weidmueller Group},{AAC050=Yes},{BAD549=Yes},{BAD715=Yes},{BAD792=0 V ... 10 V},{URL=URL},{KEYWORD=Current-measuring transducer},{AAO677=Weidmueller Group}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2044850000 - ACT20P-CML-10-AO-RC-S
明細表
Weidmueller 2044850000
Preview
Manufacturer Product ID
2044850000
Manufacturer Type Description
ACT20P-CML-10-AO-RC-S
Description short
电流测量变送器, 模拟输出, 继电器输出, 端子联接, 输入 [短]: 0…1/5/10 A, 输出 [短]: 0(4)-20 mA, 继电器
Description long
用于将电流转换成标准模拟测量值的电流互感器
GTIN-Code
4050118409680
Manufacturer / brand name
Weidmueller Group
Frequency of the rated current
0
Hz
switching output present
Yes
Power loss, static, current-independent [Pls]
3
W
Lowest value of measurement range for current
10
A
Greatest value of measuring range for current
10
A
Configuration function integrated
Yes
suitable for series installation
Yes
analog output
0 V ... 10 V
Mass
0.141
kg
customs tariff number (TARIC)
85363010
URL
URL
Previews
3D
2D
下載CAD模型
生成CAD模型