??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2044840000 - ACT20C-CML-10-AO-RC-S
Bill of material
Weidmueller 2044840000
Preview
Product number of the Manufacturer
2044840000
Manufacturer Type Description
ACT20C-CML-10-AO-RC-S
Short Description
Current-measuring transducer, Input: 0…5/10 A, Output: 0(4)-20 mA, 0-10 V, Relay
Long Description
Current transformer for converting currents into standard analogue measured values
GTIN
4050118409826
Manufacturer Name
Weidmueller Group
Frequency of the rated current
0 Hz
switching output present
Yes
Power loss, static, current-independent [Pls]
3 W
Lowest value of measurement range for current
60 A
Greatest value of measuring range for current
60 A
Configuration function integrated
Yes
suitable for series installation
Yes
analog output
0 V ... 10 V
Mass
0.134 kg
customs tariff number (TARIC)
85363010
URL
URL
Previews
3D
2D
Download CAD models